??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1101.500 Connecting Element
HELP_VARIABLE
Company
Halder
Description
EH 1101. - Connecting Elements
Bill of material
1101.500 Connecting Element
BESTNR
Ref. No.
1101.500
TN
T-Slot
1x9
L
630 mm
N
8
G
Weight
118000 g
SYSTEM
System
V70
Embedded user actions